OBS RC 72B-1 XT_J5 L06 205P AGS-AGS KST
10700250
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 44.5 mm
- Roller Diameter (mm): 72.39 mm
- Attachment Layout: E67758
- Chain Length (mm): 23431.5 mm
- Chain Length (No. of Links): 205 ST
- Chain Pitch (mm): 114.3 mm
- Connecting Link: AGS-AGS
- ISO Minimum Tensile Strength (N): 1400000 N
- Lubrication: VSK006: Structovis
- Net Weight: 64.55
- Pin Length (mm): 147 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 1400000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG