OBS RC 24B-2_RO133115,2+ J2+TF 105P LLB
10700228
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: RO133115,2/12
- Chain Length (mm): 4000.5 mm
- Chain Length (No. of Links): 105 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: V-A
- ISO Minimum Tensile Strength (N): 280000 N
- Lubrication: VSK001: RexPro
- Net Weight: 15.58
- Pin Length (mm): 102.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 346000 N
- Roller Style: FLP
- Transverse Pitch (mm): 48.36 mm
- Weight unit: KG