OBS RC 10B-2_M304,2/4
10700220
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: M304,2/4
- Chain Length (mm): 0 mm
- Chain Length (No. of Links): 0 ST
- Chain Pitch (mm): 15.875 mm
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.94
- Pin Length (mm): 35.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 45200 N
- Roller Style: FLP
- Transverse Pitch (mm): 16.59 mm
- Weight unit: KG