RC S45W_W720/W723,2/1 121P SP
10700208
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 15.24 mm
- Base Catalog No: S45W
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5009.4 mm
- Chain Length (No. of Links): 121 ST
- Chain Pitch (mm): 41.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO487
- Lubrication: VSK001: RexPro
- Net Weight: 1.97
- Pin Length (mm): 37.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 25000 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 28.96 mm