RC 20B-2_W123849,2/3x J2 L12 142P SP
10700184
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: W123849,2/3X
- Chain Length (mm): 4508.5 mm
- Chain Length (No. of Links): 142 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: VSK012: Hoch-/Tieftemperatur
- Net Weight: 7.60
- Pin Length (mm): 76.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 196000 N
- Roller Style: FLP
- Transverse Pitch (mm): 36.45 mm
- Weight unit: KG