RC 40-1_395P KRT (nEU)
10700142
$0.00
/ EA
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 13900 N
- Lubrication: VSK001: RexPro
- Net Weight: 0.64
- Pin Length (mm): 16.3 mm
- REX Minimum Tensile Strength (N): 16700 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.28 mm