RC C16B-1_HLS24 OP/IP/RO-SS TF L18 184P
10700134
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 4673.6 mm
- Chain Length (No. of Links): 184 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 3.32
- Pin Length (mm): 35.4 mm
- REX Minimum Tensile Strength (N): 50000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.6 mm