RC 32B-1_BLN SSG,IWIS L06 99P KRT
10700102
$0.00
/
- Number of Strands/Width: 1
- Chain Length (mm): 5029.2 mm
- Chain Length (No. of Links): 99 ST
- Chain Pitch (mm): 50.8 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK006: Structovis
- Net Weight: 9.93
- Pin Length (mm): 65.1 mm
- REX Minimum Tensile Strength (N): 300000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 46.1 mm