RC 08B-1 LB_395P KRT
10700088
$0.00
/ EA
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 17800 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.66
- REX Minimum Tensile Strength (N): 17800 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG