RC 12B-2 LB_263P KRT
10700067
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 5010.15 mm
- Chain Length (No. of Links): 263 ST
- Chain Pitch (mm): 19.05 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 57800 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 2.40
- REX Minimum Tensile Strength (N): 57800 N
- Weight unit: KG