OBS RC 16B-1_J4 SGL,1/108 648P DRW

10700052
$0.00 /
  • Number of Strands/Width: 1
  • Pin Diameter (mm): 8.28 mm
  • Roller Diameter (mm): 15.88 mm
  • Attachment Layout: SGL,1/108
  • Chain Length (mm): 16459.2 mm
  • Chain Length (No. of Links): 648 ST
  • Chain Pitch (mm): 25.4 mm
  • Connecting Link: I-V
  • ISO Minimum Tensile Strength (N): 60000 N
  • Lubrication: VSK001: RexPro
  • Net Weight: 2.81
  • Pin Length (mm): 35.4 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 71000 N
  • Roller Style: FLP
  • Weight unit: KG
QTY