OBS RC 16B-1 SS_W512,2/2 31P KA-KA
10700028
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W512,2/2
- Chain Length (mm): 787.4 mm
- Chain Length (No. of Links): 31 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: ZCG
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 3.45
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 28000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG