OBS RC 12B-1_PIN12B-2,1/2 USE VC

10699993
$0.00 /
  • Number of Strands/Width: 1
  • Pin Diameter (mm): 5.72 mm
  • Roller Diameter (mm): 12.07 mm
  • Attachment Layout: PIN12B-2,1/2
  • Chain Length (mm): 0 mm
  • Chain Length (No. of Links): 0 ST
  • Chain Pitch (mm): 19.05 mm
  • ISO Minimum Tensile Strength (N): 28900 N
  • Lubrication: VSK001: RexPro
  • Net Weight: 1.61
  • Pin Length (mm): 22.3 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 29000 N
  • Roller Style: FLP
  • Transverse Pitch (mm): 0 mm
  • Weight unit: KG
QTY