RC C30-1 BG_W924+K328+ 504P DRW
10699967
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W924,2/6+K328,2/2
- Chain Length (mm): 15120 mm
- Chain Length (No. of Links): 504 ST
- Chain Pitch (mm): 30 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK008: Wolfrasyn
- Net Weight: 2.65
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 45000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG