OBS RC 10B-1 SS CB_PIN10B-2SS,CL,1/ 448P
10699852
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: PIN10B-2SS,CL,1/(2X)
- Chain Length (mm): 7112 mm
- Chain Length (No. of Links): 448 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 0.94
- Pin Length (mm): 18.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 13000 N
- Roller Style: FLP
- Weight unit: KG