RC 24B-2 LB_131P
10699707
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 4991.1 mm
- Chain Length (No. of Links): 131 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 280000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 13.19
- REX Minimum Tensile Strength (N): 280000 N
- Weight unit: KG