OBS RC 48B-1_B2850,2/3 TF 83P V-V DRW
10699648
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 29.24 mm
- Roller Diameter (mm): 48.26 mm
- Attachment Layout: B2850,2/3
- Chain Length (mm): 6324.6 mm
- Chain Length (No. of Links): 83 ST
- Chain Pitch (mm): 76.2 mm
- Connecting Link: V-V
- ISO Minimum Tensile Strength (N): 560000 N
- Lubrication: VSK001: RexPro
- Net Weight: 26.86
- Pin Length (mm): 98.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 560000 N
- Roller Style: GSL
- Weight unit: KG