RC 160-1 HIPRO_J2 7P
10699608
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 355.6 mm
- Chain Length (No. of Links): 7 ST
- Chain Pitch (mm): 50.8 mm
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 223000 N
- Lubrication: VSK001: RexPro
- Net Weight: 10.40
- Pin Length (mm): 63.6 mm
- REX Minimum Tensile Strength (N): 226800 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 45.3 mm