OBS RC C2082H LB HP DR_60P
10699584
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: C2080H HP DR
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 60 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-V
- ISO Chain Number: ISO1275
- Lubrication: Link-Belt-Schmierung
- Net Weight: 3.44
- Plate Style: LGD
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: KG