OBS RC 10B-1 HP_TF L08 315P
10699568
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.95 mm
- Roller Diameter (mm): 10.16 mm
- Base Catalog No: 10B-1 HP
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5000.625 mm
- Chain Length (No. of Links): 315 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK008: Wolfrasyn
- Net Weight: 0.83
- Pin Length (mm): 19.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 17000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 0 mm