RC S55 SK8 H_W776,1/2 121P
10699543
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.97 mm
- Roller Diameter (mm): 16 mm
- Attachment Layout: W776,1/2
- Chain Length (mm): 5009.4 mm
- Chain Length (No. of Links): 121 ST
- Chain Pitch (mm): 41.4 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.90
- Pin Length (mm): 37 mm
- Plate Style: LLG
- REX Minimum Tensile Strength (N): 42500 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG