RC 10B-1 LB_315P KRT
10699449
$0.00
/ EA
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5000.625 mm
- Chain Length (No. of Links): 315 ST
- Chain Pitch (mm): 15.875 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.98
- REX Minimum Tensile Strength (N): 22200 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG