RC 12B-1_W400,1/6 J2 351P V-V/CO R+L DRW
10699420
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: W400,1/6
- Chain Length (mm): 6686.55 mm
- Chain Length (No. of Links): 351 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: V-V
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.28
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 29000 N
- Roller Style: FLP
- Weight unit: KG