RC 083-1_NTR 395P KRT (nEU)
10699386
$0.00
/ EA
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 11600 N
- Lubrication: VSK001: RexPro
- Net Weight: 448.00
- Pin Length (mm): 12.9 mm
- REX Minimum Tensile Strength (N): 12000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: G
- Width Between Outer Plates (mm): 8.03 mm