RC 28B-1 HIPRO_B148421,1/1 J2+TF 114P SP
10699352
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 15.9 mm
- Roller Diameter (mm): 27.94 mm
- Attachment Layout: B148421,1/1
- Chain Length (mm): 5067.3 mm
- Chain Length (No. of Links): 114 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 200000 N
- Lubrication: VSK001: RexPro
- Net Weight: 14.65
- Pin Length (mm): 133 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 200000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG