OBS RC 216B SK1_BU227,0/AM3 6P V-I DRW
10699337
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: BU227,0/AM3
- Chain Length (mm): 304.8 mm
- Chain Length (No. of Links): 6 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: V-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.68
- Pin Length (mm): 39.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 90000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG