OBS RC C12B-1_B72120+ J4+TF L12 120P I-A
10699304
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: B72120,1/1
- Chain Length (mm): 2286 mm
- Chain Length (No. of Links): 120 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-A
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK012: Hoch-/Tieftemperatur
- Net Weight: 2.16
- Pin Length (mm): 22.3 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 29000 N
- Roller Style: FLP
- Weight unit: KG