OBS RC 2060_132P (nEU)
10699218
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.94 mm
- Roller Diameter (mm): 11.91 mm
- Base Catalog No: 2060
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5029.2 mm
- Chain Length (No. of Links): 132 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: ISO1275
- Lubrication: VSK001: RexPro
- Net Weight: 1.02
- Pin Length (mm): 26.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 31900 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 17.88 mm