RC 20-1_1525P (100FT) I/C (RE487) HSP
10699081
MFG #: REX
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 30500 mm
- Chain Length (No. of Links): 1.525 ST
- Chain Pitch (mm): 20 mm
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.02
- Pin Length (mm): 32.2 mm
- REX Minimum Tensile Strength (N): 38000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 22.8 mm