OBS RC 64B-3 XT_J4 TF L06 30P
10699070
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 39.4 mm
- Roller Diameter (mm): 63.5 mm
- Base Catalog No: 64B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 30 ST
- Chain Pitch (mm): 101.6 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 3000000 N
- Lubrication: VSK006: Structovis
- Net Weight: 145.09
- Pin Length (mm): 368.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 3000000 N
- Roller Style: GSL
- Transverse Pitch (mm): 119.89 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 92.7 mm