OBS RC 200-3_ST 96P/SCC
10699054
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 19.84 mm
- Roller Diameter (mm): 39.68 mm
- Base Catalog No: 200-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 6096 mm
- Chain Length (No. of Links): 96 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 1041000 N
- Lubrication: VSK001: RexPro
- Net Weight: 49.92
- Pin Length (mm): 221.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 1061400 N
- Roller Style: GSL
- Transverse Pitch (mm): 71.55 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 55 mm