OBS RC R38-1 SH X_J2 TF 165P+AEG/BS DRW
10699029
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: E59947,BDS
- Chain Length (mm): 6416.5 mm
- Chain Length (No. of Links): 165 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: AEG-AEG
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 8.60
- Pin Length (mm): 56.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 235000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG