RC 216B_3P
10698941
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 152.4 mm
- Chain Length (No. of Links): 3 ST
- Chain Pitch (mm): 50.8 mm
- ISO Chain Number: ISO1275
- Lubrication: VSK001: RexPro
- Net Weight: 1.82
- Pin Length (mm): 35.4 mm
- REX Minimum Tensile Strength (N): 60000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.6 mm