RC C38.4W RK KL_W672,2/8 119P
10698902
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 6.92 mm
- Roller Diameter (mm): 14 mm
- Attachment Layout: W672,2/8
- Chain Length (mm): 4569.6 mm
- Chain Length (No. of Links): 119 ST
- Chain Pitch (mm): 38.4 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.53
- Pin Length (mm): 32.6 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 23600 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG