OBS RC 140-3 C_69P

10698545
$0.00 /
  • Number of Strands/Width: 3
  • Pin Diameter (mm): 12.7 mm
  • Roller Diameter (mm): 25.4 mm
  • Base Catalog No: 140-3 CO
  • Chain Category: Roller Chain
  • Chain Construction: Cottered
  • Chain Length (mm): 3067.05 mm
  • Chain Length (No. of Links): 69 ST
  • Chain Pitch (mm): 44.45 mm
  • Connecting Link: I-I
  • ISO Chain Number: ISO606-A
  • ISO Minimum Tensile Strength (N): 510000 N
  • Lubrication: VSK001: RexPro
  • Net Weight: 22.43
  • Pin Length (mm): 156.1 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 517200 N
  • Roller Style: FLP
  • Transverse Pitch (mm): 48.87 mm
  • Weight unit: KG
  • Width Between Outer Plates (mm): 37.3 mm
QTY