RC R38-1 SH X_PL TF L12 59P
10698515
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 2247.9 mm
- Chain Length (No. of Links): 59 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK012: Hoch-/Tieftemperatur
- Net Weight: 8.66
- Pin Length (mm): 56.7 mm
- REX Minimum Tensile Strength (N): 235000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 40.2 mm