RC 140-1_W983,2/1x 14P V-I DRW
10698410
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 12.7 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: W983,2/1X
- Chain Length (mm): 622.3 mm
- Chain Length (No. of Links): 14 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: V-I
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: VSK001: RexPro
- Net Weight: 7.69
- Pin Length (mm): 53.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 184000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG