RC 100-1 LB C_95P KRT
10698374
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 100-1 C
- Chain Category: Roller Chain
- Chain Construction: Cottered
- Chain Length (mm): 3016.25 mm
- Chain Length (No. of Links): 95 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 87000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 3.95
- REX Minimum Tensile Strength (N): 87000 N
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: KG