RC 40-2 LB SS_239P KRT
10698319
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: 40-2 SS
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3035.3 mm
- Chain Length (No. of Links): 239 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.22
- REX Minimum Tensile Strength (N): 16700 N
- Weight unit: KG