OBS RC 80-3_BU,MLY KRZ,NIT L06 104P
10698265
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 80-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2641.6 mm
- Chain Length (No. of Links): 104 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 166800 N
- Lubrication: VSK006: Structovis
- Net Weight: 7.48
- Pin Length (mm): 91.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 187500 N
- Roller Style: FLP
- Transverse Pitch (mm): 29.29 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 22.7 mm