OBS RC 120-3_M704/M705,6/1
10698166
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 11.1 mm
- Roller Diameter (mm): 22.23 mm
- Attachment Layout: M704/M705,6/1
- Chain Length (mm): 0 mm
- Chain Length (No. of Links): 0 ST
- Chain Pitch (mm): 38.1 mm
- ISO Minimum Tensile Strength (N): 375000 N
- Lubrication: VSK001: RexPro
- Net Weight: 19.64
- Pin Length (mm): 140.7 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 381000 N
- Roller Style: FLP
- Transverse Pitch (mm): 45.44 mm
- Weight unit: KG