RC 08B-2 LB_395P KRT
10698145
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 31100 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.30
- REX Minimum Tensile Strength (N): 31100 N
- Weight unit: KG