RC 20B-3_RO44506,2/1x 7P V-V
10698076
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: RO44506,2/1X
- Chain Length (mm): 222.25 mm
- Chain Length (No. of Links): 7 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: V-V
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK001: RexPro
- Net Weight: 12.58
- Pin Length (mm): 113.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 300000 N
- Roller Style: FLP
- Transverse Pitch (mm): 36.45 mm
- Weight unit: KG