RC C38.4W KL_63P
10698054
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 6.92 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: C38.4W KL
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2419.2 mm
- Chain Length (No. of Links): 63 ST
- Chain Pitch (mm): 38.4 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK005: Korrosionsschutz
- Net Weight: 1.64
- Pin Length (mm): 32.6 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 23600 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 24.4 mm