OBS RC C60-1 SS AT_B134420,1/1+3A L18 25
10698023
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.94 mm
- Roller Diameter (mm): 11.91 mm
- Attachment Layout: B134420,1/1+3A
- Chain Length (mm): 4933.95 mm
- Chain Length (No. of Links): 259 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 1.84
- Pin Length (mm): 25.7 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 20000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG