OBS RC 160H-1_ZN J2 7P
10697985
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 14.27 mm
- Roller Diameter (mm): 28.58 mm
- Base Catalog No: 160H-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 355.6 mm
- Chain Length (No. of Links): 7 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 223000 N
- Lubrication: VSK001: RexPro
- Net Weight: 11.20
- Pin Length (mm): 67.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 160000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 47.2 mm