RC S55 SK8 H_121P
10697970
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.97 mm
- Roller Diameter (mm): 15.82 mm
- Base Catalog No: S55 SK8 H
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5009.4 mm
- Chain Length (No. of Links): 121 ST
- Chain Pitch (mm): 41.4 mm
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.76
- Pin Length (mm): 37 mm
- Plate Style: LLG
- REX Minimum Tensile Strength (N): 42500 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 27.3 mm