RC 25-1 LB SS_479P KRT
10697965
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 25-1 SS
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3041.65 mm
- Chain Length (No. of Links): 479 ST
- Chain Pitch (mm): 6.35 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.13
- REX Minimum Tensile Strength (N): 2100 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG