RC 80-2_197P
10697944
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 5062.9 mm
- Chain Length (No. of Links): 197 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 111200 N
- Lubrication: VSK001: RexPro
- Net Weight: 4.99
- Pin Length (mm): 62.4 mm
- REX Minimum Tensile Strength (N): 125000 N
- Transverse Pitch (mm): 29.29 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 22.7 mm