OBS RC 16B-1_W526/W527,2/3 99P I-DIV DRW
10697918
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W526/W527,2/3
- Chain Length (mm): 2514.6 mm
- Chain Length (No. of Links): 99 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-DIV
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.99
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 65000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG